6.8 SelfTest Command
The SelfTest command performs on-demand testing of one
or more of the cryptographic algorithms implemented in the SHA104-TFLXAUTH. The SHA-256 algorithm and the DRBG of the RNG each have a self-test
routine to confirm their integrity. The SelfTest command can be run at
any time after the initial start-up procedure is completed.