6.6 Nonce Command
The Nonce command has multiple purposes. The Nonce command can output a random number for use by the system, input a fixed value to be used by other commands or generate a random value for use by other commands.