8 Physical Dimensions
The following figures illustrate the PCB dimension and the recommended PCB footprint of the BM83 module.
Note:
- PCB dimensions: X: 15.0 mm, Y: 32.0 mm
- PCB thickness (after module assembly): 0.6 mm +/- 0.1 mm
- Overall module thickness tolerance: 2.5 mm +/- 0.2 mm (Tolerance of PCB + Shielding case thickness)
- Pins 51-59 (except 56 and 57) are used only for testing purposes.
- Pins 56-57 are GND pads. It is recommended to have these pads included in the module footprint on the host board.