2 Device Overview
The BM83 stereo audio module is built around the IS2083BM SoC, which integrates the dual-mode baseband, modem, radio transceiver, PMU, MCU, crystal and a DSP dedicated for audio and voice applications. Users can configure the BM83 module by using the SDK or the IS208x_Config_GUI_Tool (Config Tool).
There are two modes of operation:
- Host mode:
- Interfaces with an external MCU over UART for application specific system control
- The MSPK solution and AT solution can reside on the external MCU
- Embedded mode:
- No external MCU involved
- BM83 acts as an MCU to control all peripherals to provide various speaker features
- Integrates the MSPK and AT solution on the module
Simple system control can be implemented using the SDK. DSP parameters such as equalizer settings can be set using the Config Tool.
The following figure illustrates the Embedded mode and Host mode of the BM83 module.
The following table provides the features of the BM83 module.
|
Features |
BM83SM1 |
|---|---|
| SoC | IS2083BM |
| Pin Count | 50 |
| Dimension | 32 mm x 15 mm |
| RF | |
| PCB Antenna | Yes |
| TX Power (typical) | +11 dBm (Class1) and +1 dBm (Class2) |
| RX Sensitivity | -90 dBm (2 Mbps EDR) |
| Bluetooth Power Class | Class 1 and Class 2 |
| RF Shield | Yes |
| Audio | |
| Audio DAC Output | 2-channel |
| DAC (Single-ended) SNR | -95 dB |
| DAC (Capless) SNR | -95 dB |
| ADC SNR | -90 dB |
| I2S Audio (Input/Output) with Host Clock (MCLK) Output | Yes |
| Analog Auxiliary In | Yes |
| Analog Microphone | 2 |
| Stereo Digital Microphone | 1 |
| External Audio Amp Interface | Yes |
| Power | |
| Battery Input (BAT_IN) | 3.8V (typ.) |
| DC Adapter Input (ADAP_IN) | 5.0V (typ.) |
| Integrated BUCK Regulator | Yes |
| Battery Charger (350 mA charging current max) | Yes |
| Peripherals | |
| UART (with HW flow control) | Yes |
| I2C Host | Yes |
| USB (full speed USB v1.1 interface) | Yes |
| SAR ADC | 2 |
| PWM | 1 |
| LED Driver | 2 |
| GPIOs | 18 |
| JTAG Debug Port (8051 MCU) | 2-wire |