11 Ordering Information
The following table provides the BM83 module ordering information.
| Module | Microchip IC | Description | Regulatory Certification | Part Number |
|---|---|---|---|---|
| BM83 | IS2083BM-232 | Bluetooth® 5.0 stereo audio module, Class 1 with shield | FCC, ISED, CE, MIC, KCC, NCC, ANATEL | BM83SM1-00AA, BM83SM1-00AB, BM83SM1-00TA |
Note: The BM83 module can be purchased through a Microchip representative. Visit www.microchip.com/BM83 for details on different variants offered, along with their current pricing and a list of distributors for the product.