Features
- Qualified for Bluetooth® v5.0 Specification:
- HFP 1.7.2, HSP 1.2, A2DP 1.3, SPP 1.2, AVRCP 1.6 and PBAP 1.2
- Bluetooth classic (BR/EDR) and Bluetooth Low Energy
- General Attribute Profile (GATT) and General Access Profile (GAP)
- Bluetooth Low Energy Data Length Extension (DLE) and secure connection
- SDK:
- 8051 MCU debugging
- 24-bit program counter and data pointer modes
- Multi-Link:
- A2DP (maximum 3 devices)
- HFP (maximum 1 device)
Multi-Speaker (MSPK) Solution:
Microchip's proprietary solution to connect a central speaker to one or more peripheral speakers
With MSPK firmware, the BM83 can provide Concert mode and Stereo mode
- Audio Transceiver (AT) Solution:
- With AT firmware, the BM83 can work as either an A2DP source (where BM83 is the transmitter) or A2DP/HFP sink (where BM83 is a receiver)
- Audio Interfaces:
- Stereo line input
- Two analog microphones
- One stereo digital microphone
- Stereo audio Digital-to-Analog converter (DAC)
- Inter-IC (I2S) Sound input/output
- I2S Host Clock (MCLK)/reference clock
- USB, UART and Over-the-Air (OTA) Firmware Upgrade
- Built-In Lithium-Ion and Lithium Polymer Battery Charger (Up to 350 mA Charging Current)
- Compact Surface Mount Module:
- 32 mm x 15 mm x 2.5 mm
- Castellated surface mount pads
- Module shield
- Integrated 3V and 1.8V Configurable Switching Regulator and Low-Dropout (LDO)
RF/Analog
- Frequency Spectrum: 2.402 GHz to 2.480 GHz
- Receive Sensitivity: -90 dBm (2 Mbps EDR at 0.01% BER)
- Programmable Transmit Output Power:
- Up to +10.4 dBm (typical) for Basic Data Rate (BDR)
- Up to +9.2 dBm (typical) for Enhanced Data Rate (EDR)
DSP Voice and Audio Processing
- 16/32-Bit DSP Core with Enhanced 32-Bit Precision, Single Cycle Multiplier
- 64 Kbps A-Law, µ-Law Pulse Code Modulation (PCM) or Continuous Variable Slope Delta (CVSD) Modulation for Synchronous Connection-Oriented (SCO) Channel Operation
- 8/16 kHz Noise Reduction (NR)
- 8/16 kHz Acoustic Echo Cancellation (AEC)
- Modified Sub-Band Coding (mSBC) Decoder for Wideband Speech
- Packet Loss Concealment (PLC) for SBC and AAC Codecs Only
Audio Codec
- SBC and AAC
- 20-Bit Audio Stereo DAC with Signal-to-Noise Ratio (SNR) 95 dB
- 16-Bit Audio Stereo Analog-to-Digital Converter (ADC) with SNR 90 dB
- 16-Bit/24-Bit I2S Digital Audio:
8 kHz, 16 kHz, 44.1 kHz and 48 kHz sampling frequency for SBC and AAC
Peripherals
- Successive Approximation Register Analog-to-Digital Converter (SAR ADC) with Dedicated Channels:
- Battery voltage detection and adapter voltage detection
- Charger thermal protection and ambient temperature detection
- UART (With Hardware Flow Control)
- USB (Full-Speed USB 1.1 Interface)
- Inter-Integrated Circuit (I2C) Host
- One Pulse Width Modulation (PWM) Channel
- Two LED Drivers
- Up to 18 General Purpose Inputs/Outputs (GPIOs)
- 2-Wire 8051 MCU Joint Test Action Group (JTAG) Debug
Operating Conditions
- Operating Voltage: 3.2V to 4.2V
- Operating Temperature: -40°C to +85°C
Compliance
- Bluetooth Special Interest Group (SIG) QDID: 134083 (Class1) and 134099 (Class2)
- Certified to the United States (FCC), Canada (ISED), Europe (CE), Korea (KCC), Taiwan (NCC), Japan (MIC) and Brazil (ANATEL) Radio Regulations
- RoHS Compliant
Applications
- Portable Speaker
- Multiple Speakers
- Headphones