13 Document Revision History
The document revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Section | Description |
|---|---|---|---|
| G | 12/2024 | Physical Dimensions | Updated PCB thickness value |
| F | 09/2024 | Features, Ordering Information | Added Brazil regulatory information |
| Host MCU Interface Over UART | Updated Figure 6-9 and Figure 6-13 | ||
| Brazil | Added new section | ||
| E | 07/2022 | UKCA (UK Conformity Assessed) | Added section with updates on UKCA. |
| D | 05/2021 | Document | Minor edits. |
| Approved Antennas | Added Approved Antennas section for United States Regulatory Approval | ||
| Labeling and User Information Requirements | Minor edits for Canada Regulatory Approval | ||
| Approved Antennas | Added Approved Antennas section for Canada Regulatory Approval | ||
| Europe | Replaced with latest version with minor edits | ||
| Other Regulatory Information | Updated | ||
| Introduction | Updated HFP details | ||
| Features |
| ||
| I2S Interface |
| ||
| Device Overview | Updated with the new terminologies. For more details, see the below note | ||
| Electrical Specifications | Updated with the new terminologies. For more details, see the below note | ||
| Timing Specifications | Updated with the new terminologies. For more details, see the below note | ||
| C | 07/2020 | Document | Minor edits. |
| Introduction | Updated with minor edits | ||
| Features |
| ||
| Device Overview | Updated mode of operations | ||
| Ordering Information | Updated part number and regulatory certification | ||
| Power Management Unit | Updated Figure 5-1. | ||
| Physical Dimensions | Updated Figure 8-2. | ||
| Appendix A: Regulatory Approval | Updated certification ids for Japan, Korea and Taiwan | ||
| B | 09/2019 | Document | Minor edits. |
| BM83 Module Pin Description | Updated descriptions of Pin# 20, 31, and 49 in Table 2-2. | ||
| Power Management Unit |
| ||
| SAR ADC |
| ||
| Application Information |
| ||
| Electrical Specifications | Added Table 9-5. | ||
A | 07/2019 | Document | Initial Revision |
Note: Microchip is aware that some terminologies used in the technical documents and existing software codes of this product are outdated and unsuitable. This document may use these new terminologies, which may or may not reflect on the source codes, software GUIs, and the documents referenced within this document. The following table shows the relevant terminology changes made in this document.
| Old Terminology | New Terminology | Section |
|---|---|---|
| Master speaker | Central speaker | Features is updated with the new terminology. |
| Slave speaker | Peripheral speaker | |
| I2S Master | I2S Host | |
| I2S Master | I2S Host | Device Overview is updated with the new terminology. |
| Master | Host | I2S Interface is updated with the new terminology. |
| Slave | Client | |
| Master | Central | Electrical Specifications is updated with the new terminology. |
| Slave | Peripheral | |
| Master | Host | Timing Specifications is updated with the new terminology. |
| Slave | Client |