The on-chip PMU integrates the battery (lithium-ion and lithium-polymer) charger,
and voltage regulator. A power switch is used to switch over the power source between
the battery (BAT_IN) and an adapter (ADAP_IN). The PMU provides current to drive two
LEDs.
The battery charger supports various modes with features listed below:
Charging control using current
sensor
User-programmable current
regulation
High accuracy voltage
regulation
Constant current and constant
voltage modes
Stop charging and re-charging
modes
The following figure illustrates the charging curve of a battery.Figure 5-1. Battery Charging Curve
Note: For more details on battery charger
configuration, refer to the IS2083/BM83 Battery Charger Application Note
(AN3490).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.