4.1 Setting Up the Hardware
(Ask a Question)Setting up the hardware involves interfacing the camera sensor module and the HDMI monitor with the PolarFire SoC video kit.
Follow these steps:
- Connect the camera sensor module at J10 on the video kit.
- Ensure the jumper settings on the video kit are set as per the “Jumper Settings” section in PolarFire SoC FPGA Video Kit User Guide.