5.4 CPU - Central Processing Unit
5.4.1 Introduction
The MPLAB® Code Configurator (MCC) Melody Central Processing Unit (CPU) system driver generates APIs to support CPU-specific peripheral functionality on PIC16 and PIC18 target MCUs.
This module supports the following functions:
- System arbitration which decides memory access allocation depending on user priorities
- Vectored interrupt capability with automatic two-level deep context saving
- 127-level deep hardware stack with overflow and underflow Reset capabilities
- Support Direct, Indirect, and Relative Addressing modes
- 8x8 hardware multiplier
5.4.2 Supported Device Families
| PIC18F-Q40 | PIC18F-Q41 | PIC18F-Q43 | PIC18F-Q71 |
| PIC18F-Q83 | PIC18F-Q84 | PIC18(L)F-K42 | PIC18(L)F-K83 |
| PIC18F-Q20 | PIC18F-Q24 |
5.4.3 Required Included Files
#include "mcc_generated_files/system/src/system.c"
Note: The CPU API is implemented in
system.c as an internal function called by
System_Initialize().5.4.4 Module Documentation
5.4.4.1 CPU
This file contains the API prototypes for the CPU system driver.
5.4.4.1.1 Module description
This file contains the API prototypes for the CPU system driver.
Functions
void CPU_Initialize (void)
Initializes the CPU registers.
5.4.4.1.2 Function Documentation
CPU_Initialize()
void CPU_Initialize (void )
Initializes the CPU registers.
| None. |
None. |
5.4.5 File Documentation
5.4.5.1 source/system.c File Reference
#include "../system.h"
5.4.5.1.1 Functions
void CPU_Initialize (void)
Initializes the CPU registers.
5.4.5.1.2 Detailed Description
The CPU API is implemented in this file as an internal function called by System_Initialize().