5.3 Configuration Bits and Registers for PIC18 Devices
The MCC Melody Configuration Bits (Config Bits) System Driver generates APIs to support device hardware setup on target PIC18 MCUs.
The Config Bits modules are classified as follows:
- 6-byte Config Bits Registers
- 9-byte Config Bits Registers
- 9-byte Config Bits Registers with Secondary XTAL
- 10-byte Config Bits Registers
- 11-byte Config Bits Registers
- 11-byte Config Bits Registers and CRC
- 14-byte Config Bits Registers
- 14-byte Config Bits Registers with Extended Instruction Set