5.5 Interrupt Manager
The MCC Melody Interrupt Manager System Driver generates APIs to support Interrupt Manager-specific peripheral functionality on target MCUs.
Interrupt Managers are classified as follows:
- Interrupts
- Interrupts with Priority Levels
- Interrupts with Vector Table