5.1 CLKREF - Clock Reference
5.1.1 Introduction
The MPLAB® Code Configurator (MCC) Melody Clock Reference Peripheral Library (PLIBs) drivers generates APIs to support CLKREF-specific peripheral functionality on target MCUs.
The Clock Reference (CLKREF) output module provides the ability to send a clock signal to the clock reference output pin (CLKR). The reference clock output can be routed internally as an input signal for other peripherals, such as the timers and CLCs.
- Selectable clock source using the CLKRCLK register
- Programmable clock divider
- Selectable duty cycle
5.1.2 Supported Device Families
| PIC12/16F184x | PIC16F145x | PIC16F153xx |
| PIC16F171xx | PIC16F178x | PIC16F181xx |
| PIC16F183xx | PIC16F184xx | PIC16F188xx |
| PIC18F-K40 | PIC18F-K42 | PIC18F-K83 |
| PIC18F-Q10 | PIC18F-Q20 | PIC18F-Q24 |
| PIC18F-Q40 | PIC18F-Q41 | PIC18F-Q43 |
| PIC18F-Q71 | PIC18F-Q83 | PIC18F-Q84 |
5.1.3 Required header files
#include "mcc_generated_files/system/clock.h"
5.1.4 Module Documentation
5.1.4.1 CLKREF
This file contains the API prototype for the CLKREF driver.
5.1.4.1.1 Module description
This file contains the API prototype for the CLKREF driver.
Functions
void CLKREF_Initialize (void)
Initializes the CLKREF module.
5.1.4.1.2 Function Documentation
CLKREF_Initialize()
void CLKREF_Initialize (void )
Initializes the CLKREF module.
Section: Included FilesSection: CLKREF APIs
|
None. |
Section: Included FilesSection: CLKREF APIs
5.1.5 File Documentation
5.1.5.1 source/clkref.c File Reference
This file contains the API implementation for the CLKREF driver.
#include <xc.h> #include "../clkref.h"
5.1.5.1.1 Functions
void CLKREF_Initialize (void)
Initializes the CLKREF module.
5.1.5.1.2 Detailed Description
This file contains the API implementation for the CLKREF driver.
CLKREF Generated Driver File.
5.1.5.2 source/clkref.h File Reference
#include <stdbool.h> #include <stdint.h>
5.1.5.2.1 Functions
void CLKREF_Initialize (void)
Initializes the CLKREF module.
5.1.5.2.2 Detailed Description
CLKREF Generated Driver API Header File.