5.2 Configuration Bits and Registers for PIC16 Devices
The MCC Melody Configuration Bits (Config Bits) System Driver generates APIs to support device hardware setup on target PIC16 MCUs.
The Config Bits modules are classified as follows:
- 2-byte Config Bits Registers
- 3-Byte Config Bits Registers
- 4-byte Config Bits Registers
- 4-byte Config Bits Registers with Clock Switching
- 5-byte Config Bits Registers
- 5-byte Config Bits Registers with Clock Switching
- 5-byte Config Bits Registers with Block Write Protect