5.7 OSC - Clock Controller
5.7.1 Introduction
The MPLAB® Code Configurator (MCC) Melody Oscillator Module (OSC) Peripheral Library (PLIB) generates APIs to support OSC-specific peripheral functionality on PIC18F and PIC16F devices.
The oscillator module contains multiple clock sources and selection features that allow it to be used in a wide range of applications while maximizing performance and minimizing power consumption
5.7.2 Supported Device Families
| PIC12/16F150x | PIC12/16F157x | PIC12/16F161x |
| PIC12/16F184x | PIC12/16LF155x | PIC16F145x |
| PIC16F151x | PIC16F152x | PIC16F152xx |
| PIC16F153xx | PIC16F170x | PIC16F171x |
| PIC16F171xx | PIC16F176x | PIC16F177x |
| PIC16F178x | PIC16F180xx | PIC16F181xx |
| PIC16F183xx | PIC16F184xx | PIC16F188xx |
| PIC16F191xx | PIC16F194x | PIC16LF156x |
| PIC16LF190x | PIC18F-K20 | PIC18F-K40 |
| PIC18F-K42 | PIC18F-K50 | PIC18F-K83 |
| PIC18F-Q10 | PIC18F-Q20 | PIC18F-Q24 |
| PIC18F-Q40 | PIC18F-Q41 | PIC18F-Q43 |
| PIC18F-Q71 | PIC18F-Q83 | PIC18F-Q84 |
5.7.3 Required header files:
#include "mcc_generated_files/system/clock.h"
5.7.4 Module Documentation
5.7.4.1 Clock Driver
This file contains the API prototypes and other data types for the Clock driver.
5.7.4.1.1 Module description
This file contains the API prototypes and other data types for the Clock driver.
Functions
void CLOCK_Initialize (void)
Initializes all the Internal Oscillator sources and the clock switch configurations.
5.7.4.1.2 Function Documentation
CLOCK_Initialize()
void CLOCK_Initialize (void )
Initializes all the Internal Oscillator sources and the clock switch configurations.
|
None. |
5.7.5 File Documentation
5.7.5.1 source/clock.c File Reference
This file contains the API prototypes for the Clock driver.
#include <xc.h> #include "../clock.h"
5.7.5.1.1 Functions
void CLOCK_Initialize (void)
Initializes all the Internal Oscillator sources and the clock switch configurations.
5.7.5.1.2 Detailed Description
This file contains the API prototypes for the Clock driver.
CLOCK Generated Driver Source File
5.7.5.2 source/clock.h File Reference
5.7.5.2.1 Functions
void CLOCK_Initialize (void)
Initializes all the Internal Oscillator sources and the clock switch configurations.
5.7.5.2.2 Macros
#define _XTAL_FREQ 1000000
5.7.5.2.3 Detailed Description
CLOCK Generated Driver Header File
5.7.5.2.4 Macro Definition Documentation
_XTAL_FREQ
#define _XTAL_FREQ 1000000