5.9 PMD - Peripheral Module Disable
5.9.1 Introduction
The MPLAB® Code Configurator (MCC) Melody Peripheral Module Disable Peripheral Library (PLIBs) drivers generates APIs to support PMD-specific peripheral functionality on target MCUs.
The Peripheral Module Disable (PMD) module provides the ability to selectively enable or disable a peripheral. The PMD puts the disabled peripherals in the lowest possible power state, thus reducing the overall power consumption of the microcontroller.
5.9.2 Supported Device Families
| PIC16F153xx | PIC16F171xx | PIC16F181xx |
| PIC16F183xx | PIC16F184xx | PIC12/16F184x |
| PIC16F188xx | PIC16F191xx | PIC18F-Q20 |
| PIC18F-Q40 | PIC18F-Q41 | PIC18F-K83 |
| PIC18F-Q10 | PIC18F-Q24 | PIC18F-Q71 |
| PIC18F-K42 | PIC18F-Q43 | PIC18F-Q83 |
| PIC18F-Q84 | PIC18F-K40 |
5.9.3 Required Included Files
#include "mcc_generated_files/system/src/system.c"
system.c as an internal function called by
System_Initialize().5.9.4 Module Documentation
5.9.4.1 PMD
This file contains the API prototypes for the Peripheral Module Disable driver.
5.9.4.1.1 Module description
This file contains the API prototypes for the Peripheral Module Disable driver.
Functions
void PMD_Initialize (void)
Initializes the Peripheral Module Disable (PMDx) registers.
5.9.4.1.2 Function Documentation
PMD_Initialize()
void PMD_Initialize (void )
Initializes the Peripheral Module Disable (PMDx) registers.
| None. |
None. |
5.9.5 File Documentation
5.9.5.1 source/system.c File Reference
#include "../system.h"
5.9.5.1.1 Functions
void PMD_Initialize (void)
Initializes the Peripheral Module Disable (PMDx) registers.
5.9.5.1.2 Detailed Description
The PMD API is implemented in this file as an internal function called by
System_Initialize().