7.4 Touch
The AVR32LA32 Curiosity Nano board has a single capacitive touch button with an active shield. For details on configuration and usage, refer to the Peripheral Touch Controller (PTC) chapter in the AVR32LA32 device data sheet.
Tip: Generate code using the
capacitive touch library in MPLAB® Harmony and visualize touch sensor data
in MPLAB® Data Visualizer.
| AVR32LA32 Pin | Description | Default Connection |
|---|---|---|
| PF2 | Shield connection for improved noise immunity |
|
| PF3 | Capacitive touch connection |
|
Warning: Always disconnect the board from all power sources before making any
hardware modifications.
By default, the touch lines are not connected to the edge connector. PF2 and PF3 can be
re-purposed for other functions by soldering the corresponding pads (J112 and J113) located on
the bottom of the board to connect them to the edge connector.
Important: This modification will affect the touch button’s performance and may cause
it to not function as intended.