7.1 LED

One yellow user LED is available on the AVR32LA32 Curiosity Nano board. It can be controlled by either GPIO or PWM. Driving the connected I/O line to GND will activate the LED.

Figure 7-1. AVR32LA32 Curiosity Nano LED0 Block Diagram
Table 7-1. LED Connection
AVR32LA32 PinDescriptionDefault Connection
PF5User LED (yellow), active low