7.2 Mechanical Switch
The AVR32LA32 Curiosity Nano board has one mechanical switch - a generic, user-configurable switch. Pressing it connects the I/O pin to ground (GND).
Tip: There is no externally connected pull-up resistor on the switch. Enable the internal pull-up resistor on Pin PC0 to use it.
| AVR32LA32 Pin | Description | Default Connection |
|---|---|---|
| PC0 | User switch (SW0), supports DGI event monitoring |
|