15.3 Limitations
The following are the limitations of BigInt_ModExp() API.
- DHE greater than 2048-bit is not supported.
- RSA signature verification greater than 2048-bit is done in software; 4096-bit takes 4 seconds per verification, assuming a typical public key of 2^16+1.
- RSA signature generation greater than 2048-bit is not supported.