13.7 China
|
The ATWILC1000-MR11PB has received certification of conformity in accordance with the China MIIT Notice 2014-01 of State Radio Regulation Committee (SRRC) certification scheme under Full Modular Approval (FMA). Integration of this module into a final product does not require additional radio certification, provided installation instructions are followed and no modifications of the module are allowed. Refer to the SRRC certificate available on the ATWILC1000-MR110PB product page under “Regulatory Approval Documentation Package” for the expiry date. |