7.3 Radio
This section describes the properties and characteristics of the ATWILC1000- MR110xB and Wi-Fi® radio transmit and receive performance capabilities of the device. The performance measurements are taken at the RF pin assuming 50Ω impedance and the RF performance is assured at room temperature of 25°C with a derating of 2-3 dB at boundary conditions.
The measurements were taken under typical conditions: VBATT at 3.3V, VDDIO at 3.3V and temperature at 25ºC.
| Feature | Description |
|---|---|
| Module Part Number | ATWILC1000-MR110xB |
| WLAN Standard | IEEE 802.11b/g/n, Wi-Fi compliant |
| Host Interface | SPI, SDIO |
| Dimension | L x W x H: 21.7 x 14.7 x 2.1 (typical) mm |
| Frequency range | 2.412 GHz ~ 2.484 GHz (2.4 GHz ISM band) |
| Number of channels | 11 for North America, 13 for Europe |
| Modulation | 802.11b: DQPSK, DBPSK, CCK 802.11g/n: OFDM/64-QAM, 16-QAM, QPSK, BPSK |
| Data rate | 802.11b: 1, 2, 5.5, 11 Mbps 802.11g: 6, 9, 12, 18, 24, 36, 48, 54 Mbps |
Data rate (20 MHz, short GI, 400 ns)(2) | 802.11n: 7.2, 14.4, 21.7, 28.9, 43.3, 57.8, 65, 72.2 Mbps |
| Operating temperature(1) | -40°C to 85°C |
| Storage temperature | -40°C to 125°C |
| Humidity | Operating humidity: 10% to 95% non-condensing Storage humidity: 5% to 95% non-condensing |
- RF performance is assured at a room temperature of 25°C with a 2-3 dB change at the boundary conditions.
- Short GI is currently not supported by Firmware. The data sheet will be updated when the feature is supported.