1.41.6.15 HEMC_Write8 Function
C
void HEMC_Write8(uint32_t dataAddress, uint8_t data)
Summary
Writes 8 bit data at the given address.
Description
Writes 8 bit data at the given address.
Precondition
None.
Parameters
Param | Description |
---|---|
dataAddress | Address were data is written. |
data | Data written. |
Returns
None.
Example
HEMC_Write8((uint32_t)(0x60000000U), (uint8_t)(0xAB));
Remarks
None.