1.41.6.13 HEMC_TestModeGetCbValue Function
C
uint16_t HEMC_TestModeGetCbValue(HEMC_HEMC_CHANNEL channel)
Summary
Get the HEMC peripheral HECC test mode check bit values.
Description
Get the HEMC peripheral HECC test mode check bit values.
Precondition
None.
Parameters
Param | Description |
---|---|
channel | HECC channel for the memory type |
Returns
Test check bit value.
Example
HEMC_TestModeGetCbValue(HEMC_HEMC_CH_HSDRAMC);
Remarks
None