1.41.6.17 HEMC_Write32 Function
C
void HEMC_Write32(uint32_t dataAddress, uint32_t data)
Summary
Writes 32 bit data at the given address.
Description
Writes 32 bit data at the given address.
Precondition
None.
Parameters
Param | Description |
---|---|
dataAddress | Address were data is written. |
data | Data written. |
Returns
None.
Example
HEMC_Write32((uint32_t)(0x60000000U), (uint32_t)(0xABCDABCD));
Remarks
None.