1.41.6.12 HEMC_TestModeWriteDisable Function

C

void HEMC_TestModeWriteDisable(HEMC_HEMC_CHANNEL channel)

Summary

Disable the HEMC peripheral HECC test mode Write.

Description

Disable the HEMC peripheral HECC test mode Write.

Precondition

None.

Parameters

Param Description
channel HECC channel for the memory type

Returns

None

Example

HEMC_TestModeWriteDisable(HEMC_HEMC_CH_HSDRAMC);

Remarks

None