1.41.6.11 HEMC_TestModeWriteEnable Function

C

void HEMC_TestModeWriteEnable(HEMC_HEMC_CHANNEL channel)

Summary

Enable the HEMC peripheral HECC test mode Write.

Description

Enable the HEMC peripheral HECC test mode Write. When enabled, the ECC check bit value in TESTCB1 register is write in memory at each HEMC data write instead of calculated check bit.

Precondition

None.

Parameters

Param Description
channel HECC channel for the memory type

Returns

None

Example

HEMC_TestModeWriteEnable(HEMC_HEMC_CH_HSDRAMC);

Remarks

None