1.15.2.20 CCPx_Compare32bitValueSet Function

C

/* x = CCP instance number */

void CCPx_Compare32bitValueSet( uint32_t compare )

Summary

Sets 32bit compare value.

Description

This function sets 32bit compare value.

Precondition

CCPx_CompareInitialize() function must have been called first.

Parameters

Param Description
compare new compare value to set

Returns

None.

Example

uint32_t compare = 0x10056100;
CCP1_CompareInitialize();
CCP1_CompareStart();
CCP1_Compare32bitValueSet(compare);

Remarks

The caller must know the number of significant bytes of timer. Counter value is right-aligned.