1.15.2.3 CCPx_TimerInterruptEnable Function
C
/* x = CCP instance number */
void CCPx_TimerInterruptEnable(void)
Summary
Enables timer interrupt.
Description
This function enables timer interrupt.
Precondition
CCPx_TimerInitialize() must have been called first.
Parameters
None.
Returns
None.
Example
CCP1_TimerInterruptEnable();
Remarks
None.