1.15.2.2 CCPx_TimerStart Function

C

/* x = CCP instance number */

void CCPx_TimerStart( void );

Summary

Starts the timer for given CCP instance.

Description

This function enables the clock and starts the timer.

Precondition

CCPx_TimerInitialize() function must have been called first.

Parameters

None.

Returns

None.

Example

CCP1_TimerInitialize();
CCP1_TimerStart();

Remarks

None.