1.15.2.15 CCPx_CompareStart Function

C

/* x = CCP instance number */

void CCPx_CompareStart( void )

Summary

Starts the timer for given CCP instance.

Description

This function enables the clock and starts the timer.

Precondition

CCPx_CompareInitialize() function must have been called first.

Parameters

None.

Returns

None.

Example

CCP1_CompareInitialize();
CCP1_CompareStart();

Remarks

None.