1.34.6.1 HSMCI_SpeedModeSet Function

C

void HSMCI_SpeedModeSet ( HSMCI_SPEED_MODE speedMode )

Summary

Sets the bus speed.

Description

Sets the bus speed as specified by the HSMCI_SPEED_MODE enum

Precondition

HSMCI_Initialize() must have been called first.

Parameters

Param Description
speedMode Enumeration of HSMCI_SPEED_MODE type identifying the speed mode

Returns

None.

Example

HSMCI_SpeedModeSet(HSMCI_SPEED_MODE_HIGH);

Remarks

None.