1.34.6.13 HSMCI_BusWidthSet Function

C

void HSMCI_BusWidthSet ( HSMCI_BUS_WIDTH busWidth )

Summary

Configures the width of the data bus.

Description

This function configures the data bus width to either 1 bit or 4 bit mode.

Precondition

HSMCI_Initialize() must have been called first.

Parameters

Param Description
busWidth Enumeration of HSMCI_BUS_WIDTH type identifying the bus width to set

Returns

None.

Example

HSMCI_BusWidthSet(HSMCI_BUS_WIDTH_4_BIT);

Remarks

None.