1.34.6.25 HSMCI_BUS_WIDTH Enum

C

typedef enum
{
    // 1-bit HSMCI bus width
    HSMCI_BUS_WIDTH_1_BIT = 0,
	
    // 4-bit HSMCI bus width
    HSMCI_BUS_WIDTH_4_BIT
    
} HSMCI_BUS_WIDTH;

Summary

The enumeration lists the bus widths for the HSMCI bus.

Description

The enumeration is an be used to specify the bus width to set in the HSMCI_BusWidthSet() API

Remarks

None.