1.34.6.21 HSMCI_DATA_TRANSFER_TYPE Enum

C

typedef enum
{
    // Single block data transfer
    HSMCI_DATA_TRANSFER_TYPE_SINGLE = 0,
	
    // Multiple blocks data transfer
    HSMCI_DATA_TRANSFER_TYPE_MULTI,
    
}HSMCI_DATA_TRANSFER_TYPE;

Summary

The enumeration lists single or multi block data transfer type.

Description

The enumeration is used to identify the single or multi block data transfer type.

Remarks

None.