1.32.21.18 QSPI_DATA_BITS Enum
C
The QSPI data bits vary based on device family. Refer to the generated header file for the actual data bits enumerator constants.
Summary
Identifies SPI bits per transfer
Description
This enumeration identifies number of bits per SPI transfer.
Remarks
Used in SPI mode.