1.32.21.15 QSPI_OPTION_LENGTH Enum

C

The QSPI option lengths vary based on device family. Refer to the generated header file for the actual option length enumerator constants.

Summary

Defines the data type to specify option length

Description

This data type can be used to specify the option length for QSPI transaction

Remarks

None.