1.32.21.13 QSPI_ADDRESS_LENGTH Enum

C

The QSPI address lengths vary based on device family. Refer to the generated header file for the actual address length enumerator constants.

Summary

Defines the data type to specify address length

Description

This data type can be used to specify the address length for QSPI transaction

Remarks

None.