1.32.21.19 QSPI_TRANSFER_SETUP Struct

C

The transfer setup parameters vary based on device family. Refer to the generated header file for the actual transfer setup parameters.


## Summary {.section}

Identifies the setup parameters which can be changed dynamically.  

## Description {.section}

This structure identifies the possible setup parameters for QSPI which can be changed dynamically if needed.  

## Remarks {.section}

Used in SPI mode.