1.32.21.3 QSPIx_RegisterRead Function
C
// x - Instance of the QSPI peripheral bool QSPIx_RegisterRead ( qspi_register_xfer_t *qspi_register_xfer, uint32_t *rx_data, uint8_t rx_data_length );
Summary
Reads particular register of QSPI slave device.
Description
This function can be used to read a particular register of QSPI slave device which has a command code associated to it.
Precondition
QSPIx_Initialize must have been called for the associated QSPI instance.
Parameters
Param | Description |
---|---|
*qspi_register_xfer | pointer to QSPI register transfer structure holding the instructioncode register and instruction frame register information. \ |
*rx_data | Pointer to receive buffer where the register data will be stored. |
rx_data_length | Register width in bytes. |
Returns
-
True on transfer request success.
-
False on transfer request failure.
Example
#define READ_STATUS_REG_CODE 0x05 static qspi_register_xfer_t qspi_register_xfer; static uint8_t reg_data; // Use QAUD SPI Lane qspi_register_xfer.width = QUAD_CMD; qspi_register_xfer.dummy_cycles = 2; // Read status register of 1 Byte width qspi_register_xfer.instruction = READ_STATUS_REG_CODE; if (QSPI0_RegisterRead(&qspi_register_xfer, (uint32_t *)®_data, 1) == false) { // Handle Error }