1.8.20.10 GPBR_REGS_INDEX Enum

C

typedef enum
{
    GPBR_REGS_0,

    GPBR_REGS_1,

    GPBR_REGS_2,

    GPBR_REGS_3,

    GPBR_REGS_4,

    GPBR_REGS_5,

    GPBR_REGS_6,

    GPBR_REGS_7,

    GPBR_REGS_8,

    GPBR_REGS_9,

    GPBR_REGS_10,

    GPBR_REGS_11,

    GPBR_REGS_12,

    GPBR_REGS_13,

    GPBR_REGS_14,

    GPBR_REGS_15,

    GPBR_REGS_16,

    GPBR_REGS_17,

    GPBR_REGS_18,

    GPBR_REGS_19,

    GPBR_REGS_20,

    GPBR_REGS_21,

    GPBR_REGS_22,

    GPBR_REGS_23,

} GPBR_REGS_INDEX;

Summary

Identifies the GPBR Registers index.

Description

Identifies the GPBR Registers index. This enum type can be used to specify the GPBR Registers index when calling the APIs. For Example, uint32_t gpbrReg; gpbrReg = SUPC_GPBRRead(GPBR_REGS_0);

Remarks

None.