1.8.20.8 WAITMODE_WKUP_SOURCE Enum
C
The Waitmode Wakeup source vary based on device family. Refer to the generated header file for the actual wakeup source enumerator constants.
Summary
Identifies the wakeup input source
Description
This enumeration identifies possible wakeup input source for exit from Wait mode.
Remarks
None.