1.8.20.2 SUPC_SleepModeEnter Function
C
void SUPC_SleepModeEnter (void);
Summary
Puts the device into Sleep mode
Description
This functions is used to put the device into sleep mode to optimize power consumption.
In this mode, only the core clock is stopped and peripheral clock remains enabled.
Processor wakeup is triggered by an interrupt.
Precondition
None
Parameters
None
Returns
None.
Example
SUPC_SleepModeEnter ();
Remarks
None.