1.22.24.15 SDHCx_ClockEnable Function
C
/* x = SDHC instance number (x is applicable only on devices with more than one instances of SDHC) */ void SDHCx_ClockEnable ( void )
Summary
Enable SDHC clock
Description
Enables SDHC clock
Precondition
SDHCx_Initialize() must have been called first for the associated instance.
Parameters
None.
Returns
None.
Example
SDHC1_ClockEnable();
Remarks
None.