1.22.24.16 SDHCx_ClockDisable Function
C
/* x = SDHC instance number (x is applicable only on devices with more than one instances of SDHC) */ void SDHCx_ClockDisable ( void )
Summary
Disable SDHC clock
Description
Disables SDHC clock
Precondition
SDHCx_Initialize() must have been called first for the associated instance.
Parameters
None.
Returns
None.
Example
SDHC1_ClockDisable();
Remarks
None.