1.22.24.24 SDHC_CardDetectDisable Function

C

void SDHC_CardDetectDisable( void )

Summary

Disables the use of SD Card Detect Pin

Description

This function disables the use of SDCD pin for card detection.

Precondition

None.

Parameters

None.

Returns

None.

Example

SDHC_CardDetectDisable();

Remarks

None.