1.22.24.32 SDHC_CMD_RESP_TYPE Enum
C
typedef enum SDHC_CMD_RESP_TYPE { /* no response type */ SDHC_CMD_RESP_NONE, /* normal response command */ SDHC_CMD_RESP_R1, /* normal with busy signal */ SDHC_CMD_RESP_R1B, /* CID, CSD register */ SDHC_CMD_RESP_R2, /* OCR register */ SDHC_CMD_RESP_R3, SDHC_CMD_RESP_R4, SDHC_CMD_RESP_R5, /* Published RCA response */ SDHC_CMD_RESP_R6, /* Card interface condition */ SDHC_CMD_RESP_R7 } SDHC_CMD_RESP_TYPE;
Summary
The enumeration lists the supported response types
Description
The enumeration is used to identify the expected response type for a given command.
Remarks
None.