1.22.24.8 SDHCx_Initialize Function
C
/* x = SDHC instance number (x is applicable only on devices with more than one instances of SDHC) */
void SDHCx_Initialize( void )
Summary
Initializes the SDHC peripheral and the internal data structures used by the peripheral library.
Description
This function initializes the SDHC peripheral. The SDHC peripheral is initialized in 1 bit mode and the SDHC clock is set to 400 kHz. The clock mode used is the programmable clock mode. This function also initializes the internal data structures used by the peripheral library.
Precondition
None.
Parameters
None.
Returns
None.
Example
SDHC1_Initialize();
Remarks
None.