1.2.15.25 PDECx_COUNTERStatusGet Function

C

PDEC_COUNTER_STATUS PDECx_COUNTERStatusGet (void) // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.

Summary

Identifies status of the counter mode interrupts

Description

This function returns the status of the interrupts that occur in counter mode.

Precondition

PDECx_COUNTERInitialize must have been called first.

Parameters

None

Returns

PDEC_COUNTER_STATUS - status of the counter interrupts

Example

PDEC_COUNTER_STATUS status;
status = PDEC_COUNTERStatusGet();

Remarks

None