1.2.15.19 PDECx_COUNTERStop Function
C
void PDECx_COUNTERStop ( void ) // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
Summary
Stops the given PDEC counter in counter mode.
Description
This function stops the clock and thus counter PDEC.
Precondition
PDECx_COUNTERInitialize function must have been called first for the given channel.
Parameters
None.
Returns
None.
Example
PDEC_COUNTERInitialize(); PDEC_COUNTERStart(); PDEC_COUNTERStop();
Remarks
None.